HUBBELL CANADA
Image of HJU6AW Category 6A Jack with Cobra-Lock™ Termination

Category 6A Jack with Cobra-Lock™ Termination

Brand: Hubbell Premise Wiring

Catalog ID: HJU6AW

Ascent Category 6A is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6A performance and headroom beyond 500MHz for 10GBASE-T assurance. Ascent 6A jacks incorporate Cobra-Lock™ termination which empowers installers to perform fast, repeatable, and reliable terminations.

  • Third Party Verified Category 6A Component
  • Cobra-Lock™ Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Borne Cobra-Lock™