Brand: Burndy
Catalog ID: YA272NT14
Application
Wire Termination
Catalog Number
YA272NT14
Color Code
Orange
Connector Type
LONG BARREL
Die Index
14
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
UPC
781810672648
UPC 14 Digit GTIN
00781810672648
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.41 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
97 mm
Dimension - Length Overall inch
3.82 in
Dimension - Outside Diameter inch
0.62 in
Dimension - Pad Width inch
0.76 in
Dimension - Strip Length inch
1-9/16 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
3/8 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
150 (61)
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
10