HUBBELL CANADA
Image of 5129-1 Outdoor Comforts® 3-Gang Weatherproof Cover, Vertical, Decorator, White, Shrink
Image of 5129-1 Outdoor Comforts® 3-Gang Weatherproof Cover, Vertical, Decorator, White, Shrink
play
BELL: Weatherproof Decorator Switch Cover
play
BELL: Weatherproof Decorator Switch Cover

Outdoor Comforts® 3-Gang Weatherproof Cover, Vertical, Decorator, White, Shrink

Brand: Bell

Catalog ID: 5129-1

Collection name: Outdoor Comforts®

3-Gang Weatherproof Cover, Vertical, Decorator, White, Shrink

  • Convenient on/off rocker style switch functions just like indoor decorator switches
  • Internal elastomer membrane provides weatherproof protection
  • Rugged cast aluminum body with polycarbonate decorator switch for durability
  • Compatible with single pole or 3-way decorator switches
  • Includes hardware and weatherproof gasket

Product details

General

Application

Switch Cover

Catalog Number

5129-1

Color

Construction

Nonmetallic

Cover Type

Decorator Switch

Material

Nonmetallic

Mounting Method

Vertical

Number of Gang(s)

3-Gang

Type

Cover

UPC

050169995884

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Pallet Quantity

1152

Media

Videos

play
BELL: Weatherproof Decorator Switch Cover
play
BELL: Weatherproof Decorator Switch Cover