MY LISTS
HUBBELL CANADA
Image of 1102BAR Device Box, 2 Inches Deep With Recessed Ears, Gangable, Nmd90 And Bx90, With Knockout, 1102BAR
Image of 1102BAR Device Box, 2 Inches Deep With Recessed Ears, Gangable, Nmd90 And Bx90, With Knockout, 1102BAR
play
3D View
Image of 1102BAR Device Box, 2 Inches Deep With Recessed Ears, Gangable, Nmd90 And Bx90, With Knockout, 1102BAR

Device Box, 2 Inches Deep With Recessed Ears, Gangable, Nmd90 And Bx90, With Knockout, 1102BAR

OR

Brand: TradeSelect

Catalog ID: 1102BAR

Device Box, 2 Inches Deep With Recessed Ears, Gangable, NMD90 and BX90, With Knockout.

  • Device Box, 2 Inches Deep With Recessed Ears, Gangable, NMD90 and BX90, With Knockout

This shallow Hubbell® Gangable Device Box of 2 inches deep, offer recessed ears designed to accept the thickness of two drywall sheets.

Product details

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. 1-1/2po. and 2po. depth device boxes are ideal in shallow installations. Plaster ears allow box to be used in rework application.

Bracket Type

No Bracket

Catalog Number

1102BAR

Color

Drawn or Welded

Welded

Gangable

Yes

Knockouts

4 x 1/2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

Switch Box, Box

UPC

626463000830

Wiring System

Conduit

Dimensions

Actual Depth

2 in

Raised Ground

Yes

Weight

0.41 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

3500

Resources and downloads

Media

3D AR Model