Brand: TradeSelect
Catalog ID: 1104LBUBAR
This Hubbell® Gangable Device Box of 2-1/2 inches deep, has a side bracket with nailing style picks. These picks located at the ends of each side of the bracket permit the box to be mounted in a temporary position and allow the installer to reach for their tools and fasteners that are required for permanent installation.
Application
Device boxes are used to house wiring devices such as switches or receptacles. Plaster ears allow box to be used in rework application.
Bracket Setback
0.4375
Bracket Type
B, Side Bracket
Catalog Number
1104LBUBAR
Color
Drawn or Welded
Welded
Ends Cable
4
Gangable
Yes
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463020753
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2 in
Raised Ground
Yes
Weight
0.53 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
50
Pallet Quantity
1800