HUBBELL CANADA
Image of HVBSDBAR Vapour/Air Barrier Low Density Polyethylene For 4-11/16" Boxes (25-Pack), HVBSDBAR
Image of HVBSDBAR Vapour/Air Barrier Low Density Polyethylene For 4-11/16" Boxes (25-Pack), HVBSDBAR
play
3D View

Vapour/Air Barrier Low Density Polyethylene For 4-11/16" Boxes (25-Pack), HVBSDBAR

OR

Brand: TradeSelect

Catalog ID: HVBSDBAR

Vapour/Air Barrier Low Density Polyethylene For 4-11/16" boxes (25-Pack)

Designed to fit snugly into boxes for easy cable entry and sealing of openings

Product details

General

Application

Vapour barriers prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside of the structure.

Bracket Type

No Bracket

Catalog Number

HVBSDBAR

Material

Polymer

Number of Gang(s)

1-Gang

Type

Accessories, Vapour Barrier

UPC

626463040249

Dimensions

Actual Depth

2.125 in

Raised Ground

No

Weight

0.09 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

1

Pallet Quantity

2500

Resources and downloads

Media

3D AR Model