Brand: TradeSelect
Catalog ID: MBDP
Partition MBD-P is designed for use with MBD-2, MBD-3 and MBD-4 boxes, Once these partitions are installed, the masonry box meets Canadian Electrical Code requirements specified in clause 12-3034, allowing the installation of devices connected to different power sources within the same box
Application
Partition For use with masonry box in MBD series
Bracket Type
No Bracket
Catalog Number
MBDP
Color
Drawn or Welded
Welded
Gangable
No
Material
Steel
Plaster Ears
No
Type
Box Divider, Accessories
UPC
626463002773
Actual Depth
0.052 in
Raised Ground
No
Weight
0.18 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
50