Brand: TradeSelect
Catalog ID: 2020BAR
The Hubbell® Utility Box is popular for exposed work applications (surface mounted wiring). Its large volume of 14cu. in. allows this box to have multi usage in standard and larger devices. Mostly used in shed, workshop, garage, convenience outlet, as a switch box or for small junction. Works best when used with utility box covers in the 20C series that neatly match the contour of the box.
Application
Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).
Bracket Type
No Bracket
Catalog Number
2020BAR
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
10 x 1/2 in
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x 1/2in
Knockouts - Side
6 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Handy Box, Box
UPC
626463001509
Wiring System
Conduit
Actual Depth
1.875 in
Raised Ground
Yes
Weight
0.38 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
50
Pallet Quantity
3500