Brand: TradeSelect
Catalog ID: HVB3BAR
This Hubbell® 3-Gang Vapour barrier can fit a large 3-gang metal or plastic device box. Small bumps at the back allow for an easy cut, with the right size for the cable. Outline for vapour barrier eliminates extra space and is flat/allowing for better seal.
Application
Vapour barriers prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside of the structure.
Bracket Type
No Bracket
Catalog Number
HVB3BAR
Material
Polymer
Number of Gang(s)
3-Gang
Type
Accessories, Vapour Barrier
UPC
626463040225
Actual Depth
2.5 in
Raised Ground
No
Weight
0.05 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
1
Pallet Quantity
2500