Brand: TradeSelect
Catalog ID: 1104K
Gangable device boxes offer the option of constructing a box to hold two or more devices, Plaster ears allow box to be used in rework applications
Application
Device boxes are used to house wiring devices such as switches or receptacles. Plaster ears allow box to be used in rework application.
Bracket Type
No Bracket
Catalog Number
1104K
Color
Drawn or Welded
Welded
Gangable
Yes
Knockouts
2 x 1/2 in, 2 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
Switch Box, Box
UPC
626463003084
Wiring System
Conduit
Actual Depth
2 in
Raised Ground
Yes
Weight
0.46 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
50
Pallet Quantity
2800