HUBBELL CANADA
Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length
Image of DFPCLCLCE2MM Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length
Discontinued

Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCLCE2MM

Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter Length

Plenum Rated

General

Application

LC to LC

Catalog Number

DFPCLCLCE2MM

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620200415

Dimensions

Length (Meters)

2 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM3, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

25