HUBBELL CANADA
Image of DFPCLCSCE1MM Patch Cord, Fiber Optic, LC to SC, Duplex Multi Mode, 50/125, 10GbE, 1 Meter Length
Image of DFPCLCSCE1MM Patch Cord, Fiber Optic, LC to SC, Duplex Multi Mode, 50/125, 10GbE, 1 Meter Length
Discontinued

Patch Cord, Fiber Optic, LC to SC, Duplex Multi Mode, 50/125, 10GbE, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCSCE1MM

Patch Cord, Fiber Optic, LC to SC, Duplex Multi Mode, 50/125, 10GbE, 1 Meter Length

Plenum Rated

Product details

General

Application

LC to SC

Catalog Number

DFPCLCSCE1MM

Color

Connector Type

LC to SC

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620200446

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

1 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM3, MM

Wire Type

Multimode

Logistics

Carton Quantity

25

Resources and downloads