HUBBELL CANADA
Image of PAVA16 Patch Panels, 16-Port, Panel Mount XLR Connectors, Angled, Unloaded, Black
Image of PAVA16 Patch Panels, 16-Port, Panel Mount XLR Connectors, Angled, Unloaded, Black
Discontinued

Patch Panels, 16-Port, Panel Mount XLR Connectors, Angled, Unloaded, Black

Brand: Hubbell Premise Wiring

Catalog ID: PAVA16

Patch Panels, 16-Port, Panel Mount XLR Connectors, Angled, Unloaded, Black

  • Mounts XLR Type Connectors
  • Rugged Cold-Rolled Steel Construction
  • Durable Black Powder Coat Finish

Product details

General

Catalog Number

PAVA16

EU RoHS Indicator

Yes

Specifications

  • Height - 1U (1.75")
  • Number of Connectors Accepted - 16
  • Width - 19"

UPC

662620218182

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed

Resources and downloads