HUBBELL CANADA
Image of PAV32 Patch Panels, 32-Port, Panel Mount XLRConnectors, Unloaded, Black
Discontinued

Patch Panels, 32-Port, Panel Mount XLRConnectors, Unloaded, Black

Brand: Hubbell Premise Wiring

Catalog ID: PAV32

Patch Panels, 32-Port, Panel Mount XLRConnectors, Unloaded, Black

  • Mounts XLR Type Connectors
  • Rugged Cold-Rolled Steel Construction
  • Durable Black Powder Coat Finish

General

Catalog Number

PAV32

EU RoHS Indicator

Yes

Specifications

  • Height - 2U (3.50")
  • Number of Connectors Accepted - 32
  • Width - 19"

UPC

662620285399

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL and cUL Listed