HUBBELL CANADA
Image of PATCUT215618V PATRIOT® 2156 Series Latch Head Battery Cutter, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case
Discontinued

PATRIOT® 2156 Series Latch Head Battery Cutter, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case

Brand: Burndy

Catalog ID: PATCUT215618V

PATCUT2156 Latch Head Battery Cutter, NiMH, AC, Hard Case.

  • 180° head rotation
  • Durable hardened steel blades
  • Specialized latch head for mid-span cuts
  • Mechanical ram release with no power consumption

Product details

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand

Battery Type

2.6Ah 18V NiMH

Catalog Number

PATCUT215618V

Container Type

Hard Case

Crimp Force Capacity

10 ton

Power Source

120V-AC Charger

Recharge Time

0.75 h

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

781810649541

UPC 14 Digit GTIN

00781810649541

Dimensions

Dimension - Height mm

337.6 mm

Dimensions

16.52 in x 3.27 in x 13.29 in

Height

13.29 in

Length

16.52 in

Weight

16.3 lb

Width

3.27 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 2.0"; ACSR up to 2156 kcmil; Ground Rod up to 3/4"; Rebar up to 5/8"; Soft Steel Bolts up to 3/4"; Standard Guy up to 9/16"; EHS Guy Strand up to 9/16"

Certifications And Compliance

Standards - RoHS Compliance Status

UI