HUBBELL CANADA
Image of PATCUT245CUAL18VDC PATRIOT® 245 Series Latch Head Battery Cutter, (2) 2.6Ah 18V NiMH Batteries, 12V-DC Charger, Hard Case
Discontinued

PATRIOT® 245 Series Latch Head Battery Cutter, (2) 2.6Ah 18V NiMH Batteries, 12V-DC Charger, Hard Case

Brand: Burndy

Catalog ID: PATCUT245CUAL18VDC

PATCUT245 Latch Head Battery Cutter, NiMH, DC, Hard Case.

  • 180° Head rotation
  • Cuts up to 2.45” diameter copper/aluminum cable
  • Specialized latch style cutting head for interference-free closure for mid-span work
  • Ergonomic design, overmolded handle

Product details

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

2.6Ah 18V NiMH

Catalog Number

PATCUT245CUAL18VDC

Container Type

Hard Case

Crimp Force Capacity

6 ton

Power Source

12V-DC Charger

Recharge Time

0.75 h

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

781810415863

UPC 14 Digit GTIN

00781810415863

Dimensions

Dimension - Height mm

0 mm

Dimensions

18.00 in x 3.75 in x 14.75 in

Height

14.75 in

Length

18 in

Weight

14.5 lb

Width

3.75 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 2.45" O.D.

Certifications And Compliance

Standards - RoHS Compliance Status

EX