HUBBELL CANADA
11T Dieless Latch Head Battery Crimper, (2) 3Ah 18V LI, AC Chgr, Hard Case
Image of PAT644LI 11T Dieless Latch Head Battery Crimper, (2) 3Ah 18V LI, AC Chgr, Hard Case

11T Dieless Latch Head Battery Crimper, (2) 3Ah 18V LI, AC Chgr, Hard Case

Brand: Burndy

Catalog ID: PAT644LI

PATRIOT® Series, 11-Ton Dieless Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

The PATRIOT® PAT644 dieless latch head crimper offers 355° head rotation and features range taking capabilities to crimp #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.

  • Dieless System with range taking capability
  • #4 AWG -1000 kcmil Copper and Aluminum,#4 AWG - 556.5 kcmil ACSR, AAC, AAAC, ACAR
  • 355° Rotatable latch head
  • Audible pop-off indicates properly completed crimps
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT644LI

Container Type

Hard Case

Crimp Force Capacity

11 ton

Die Type

Dieless

EU RoHS Indicator

Yes

Power Source

120V-AC Charger

Recharge Time

0.5 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

781810505489

UPC 14 Digit GTIN

00781810505489

Dimensions

Dimension - Height mm

349.3 mm

Dimensions

15.6 in x 3.2 in x 14.1 in

Height

14.1 in

Length

15.6 in

Weight

14.55 lb

Width

3.2 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #4 AWG - 1000 kcmil; Copper Flex: #2 AWG - 777 kcmil; Aluminum: #6 AWG - 900 kcmil; ACSR #4 AWG - 556.5 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

11 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.5 h

Logistics

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case