HUBBELL CANADA
Image of PAT46T3SU05D3 PATRIOT® T3 Technology 15-Ton Battery Crimper, C-Head, Uncovered, two 5.0Ah 18V Li-Ion Batteries, 12V-DC Charger, Nylon Pro Bag

PATRIOT® T3 Technology 15-Ton Battery Crimper, C-Head, Uncovered, two 5.0Ah 18V Li-Ion Batteries, 12V-DC Charger, Nylon Pro Bag

Brand: Burndy

Catalog ID: PAT46T3SU05D3

PAT46T3 Tech 15T Battery Crimper, C-Head, Uncovered, 5Ah Li-Ion, DC, Nylon Pro Bag

The 15-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its C-head design and 2.00" jaw opening, can crimp a vast range from #8 AWG – 1500 kcmil.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-head with 2” jaw opening with 355° head rotation
  • Uses P Dies and U Dies with PUADP1 Adapter
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries