HUBBELL CANADA
PGP1025X03D, Vinyl Male/Female Combination Quick Disconnect For 12 - 10 AWG (.25 x .03)
Image of PGP1025X03D PGP1025X03D, Vinyl Male/Female Combination Quick Disconnect For 12 - 10 AWG (.25 x .03)

PGP1025X03D, Vinyl Male/Female Combination Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand: Burndy

Catalog ID: PGP1025X03D

Vinyl Male/Female Combination Quick Disconnect For 12 - 10 AWG (.25 x .03).

PGP1025X03D.

  • Tin-Plated piggy-back connectors are designed to allow for additional terminals to be connected
  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Dimpled female socket detent assure firm grip

General

Catalog Number

PGP1025X03D

Connector Type

Male/Female Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293089

UPC 14 Digit GTIN

00781810293089

Dimensions

Dimension - B Length fraction

0.27

Dimension - B Length inch

0.27 in

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male/Female Quick Disconnect

Logistics

Carton Quantity

600

Pallet Quantity

17970