HUBBELL CANADA
Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, Black
Image of Q106B Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, Black

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, Black

Brand: Hubbell Premise Wiring

Catalog ID: Q106B

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, Black

  • 4-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

General

Application

Data/Fiber/Audio/Video

Catalog Number

Q106B

Color

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

4

Orientation

Vertical

UPC

662620823355

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

25

Pallet Quantity

9225