

Brand: Hubbell Premise Wiring
Catalog ID: ISFB215W
2-VGA in Standard GFCI Openig
Application
DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin
Catalog Number
ISFB215W
Color
White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
Item Type
Decorator Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
2
Orientation
Horizontal
Specifications
Style
Unloaded
UPC
662620218632
Display Size
Standard Sized Product
Weight
0.05 lb
Number Of Ports
2
Orientation
Horizontal
Carton Quantity
25