HUBBELL CANADA
Image of K11A30U K11A30U, Two Conductor Stacked Aluminum Panel Board Set Screw Connector

K11A30U, Two Conductor Stacked Aluminum Panel Board Set Screw Connector

Brand: Burndy

Catalog ID: K11A30U

Aluminum Universal Terminal, 1 Hole, Two: 6 AWG (Str)-300 kcmil, 5/16" Stud, 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

General

Application

For Aluminum And Copper Conductors

Catalog Number

K11A30U

EU RoHS Indicator

Yes

Hex Key

3/4

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Allen

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370261

UPC 14 Digit GTIN

00781810370261

Dimensions

Dimension - Bolt Hole Size inch

0.31 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.94 in

Dimension - Height fraction

2 in

Dimension - Height inch

2.03 in

Dimension - Height mm

51.6 mm

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - N inch

0.47 in

Dimension - Pad Width inch

1.02 in

Dimension - Screw Size inch

11/16

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16 in

Dimension - Thread Size

5/16 in

Dimension - Width inch

1.02 in

Dimension - Width mm

25 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Size Range

6 Str.- 300 Kcmil

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG-4/0 AWG

Conductor - Copper Str Size Range

6 Str.- 300 Kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

2

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

72