HUBBELL CANADA
Image of PT7FSDGYCA PT7FSDGYCA
Discontinued

PT7FSDGYCA

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT7FSDGYCA

Fire-Rated Poke-Through Flush Duplex Series, Complete Unit with 20A Duplex, Telephone and Data

Standard Product

General

Application

Complete Units

Catalog Number

PT7FSDGYCA

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Install into Core Hole

Number Of Outlets

1) 20A Duplex

UPC

783585494098

Conductor Related

Cable Entry

Direct into Device

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

1) 20A Duplex