HUBBELL CANADA
Image of QL-500K-WQ QL-500K-WQ - QL Series - Aluminum 500 Watt Quartz Floodlight (with Lamp) -1/2 Inch Swivel Knuckle
Image of QL-500K-WQ QL-500K-WQ - QL Series - Aluminum 500 Watt Quartz Floodlight (with Lamp) -1/2 Inch Swivel Knuckle

QL-500K-WQ - QL Series - Aluminum 500 Watt Quartz Floodlight (with Lamp) -1/2 Inch Swivel Knuckle

Brand: Killark

Catalog ID: QL-500K-WQ

QL Series - Aluminum 500 Watt Quartz Floodlight (with Lamp) -1/2 Inch Swivel Knuckle

  • Tempered Glass Lens Assembly—Thermal shock-and impact-resistant glass lens mounted in a die cast aluminum door frame
  • Cast Aluminum Housing—The cast aluminum body is designed with a specialized heat dissipating fin system for cooler operation
  • Versatile Mounting—The standard unit has a 1⁄2 inch swivel knuckle with cast construction for strength and universal aiming
  • Exclusive Socket System—This two piece, high temperature socket allows easy relamping and prevents socket from binding
  • Reflector—Linear parabolic reflector system provides maximum light output
  • High Temperature Gasketing—A weathertight seal is provided by a high temperature silicone gasket attached to the housing. Four lens clips positively seal the lens to the gasket with consistent pressure to assure a weathertight seal

The QL Series Quartz floodlights are standard location high output area lights.

Product details

General

Catalog Number

QL-500K-WQ

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

T3

Light Source

Material

Aluminum

Mounting Type

Optic Type

Glass Lens

Series

QL

UPC

783936562032

Dimensions

Hub Size

1/2"

Electrical Ratings

Voltage Rating

120 VAC

Wattage

500 W

Logistics

Carton Quantity

1