HUBBELL CANADA
Rear Cable Management Mounting Bar, 19" X 6" Offset, Rack Mount, Economy
Image of ECMBR6 Rear Cable Management Mounting Bar, 19" X 6" Offset, Rack Mount, Economy

Rear Cable Management Mounting Bar, 19" X 6" Offset, Rack Mount, Economy

Brand: Hubbell Premise Wiring

Catalog ID: ECMBR6

Rear Cable Management Mounting Bar, 19" X 6" Offset, Rack Mount, Economy

Screws to Rear Flange of 19" Rack

General

Catalog Number

ECMBR6

EU RoHS Indicator

Yes

Specifications

  • Depth - 6 inch
  • Finish - Black powder coat
  • Material - 4 AWG Steel Wire

Type

Cable Mgmt Bars

UPC

662620243092

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

50