HUBBELL CANADA
Image of AFBS1R4BRS Recessed 4" Series, Cast Aluminum Box with Brushed Brass Plated Cover
Image of AFBS1R4BRS Recessed 4" Series, Cast Aluminum Box with Brushed Brass Plated Cover
Image of AFBS1R4BRS Recessed 4" Series, Cast Aluminum Box with Brushed Brass Plated Cover

Recessed 4" Series, Cast Aluminum Box with Brushed Brass Plated Cover

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4BRS

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box with Brushed Brass Plated Cover

  • Recessed 4" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.50" thick
  • Kit includes (1) AFBS1R4BASE Box, (1) AFBS1R4CVRBRS Cover

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4BRS

Color

  • Cover
  • Brass Finish

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brass

Knockouts

4) 1/2", 1) 1/2"- 1"

Material

Composite

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Series

Recessed Round - AFB Series

Size

4 Inch Round

Type

Recessed Access Floor Box and Cover

UPC

783585545257

Dimensions

Height

5.65 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

195