HUBBELL CANADA
Reducing Bushing 1.00 In. To 0.75 In., RB1007
Image of RB1007 Reducing Bushing 1.00 In. To 0.75 In., RB1007
Image of RB1007 Reducing Bushing 1.00 In. To 0.75 In., RB1007

Reducing Bushing 1.00 In. To 0.75 In., RB1007

Brand: TradeSelect

Catalog ID: RB1007

REDUCING BUSHING 1.00IN TO 0.75IN

Trade size: 1"-3/4", Case Quantity: 50

General

Application

Use on threaded rigid/IMC conduit

Catalog Number

RB1007

Material

Steel

Type

Reducing bushing

UPC

626463033593

Certifications And Compliance

Industry Standard(s)

cULus Listed