Brand: Wiegmann
Catalog ID: WA72RP30F5
The WA-RP series full length rack mounting angle is designed for installing rack mounted equipment in a 72 x 30 enclosure. The rack mounting angle is used in all NEMA 12 freestanding enclosures.
Fabricated from 10 gauge steel. Full-length or half-length rack mounting angles are available for mounting rack-mounted equipment. If used in two-door enclosures, a center panel support must be ordered. White smooth hybrid finish.