HUBBELL CANADA
Image of HBL11W100C Replaced by HBL11P105NM, Power Quality Products, SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 600V, with Filter
Image of HBL11W100C Replaced by HBL11P105NM, Power Quality Products, SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 600V, with Filter
Discontinued

Replaced by HBL11P105NM, Power Quality Products, SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 600V, with Filter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL11W100C

Power Quality Products, SPIKESHIELD Wired-In Branch Panel Protection, 100KA, 3PH 600V, with Filter

Wired-In Branch Panel Protection - The wired-in surge protection device brick design is ideal for areas where space is a major consideration. The surge unit can be mounted directly to the panel through a chase nipple connection which will reduce lead length and impedance while increasing protection levels. The 100kA product features a NEMA 4X housing and a 200kA SCCR rating. The SpikeShield wired-in surge protective devices are UL1449 4th edition listed.

Dry Contacts, NEMA 4X

Product details

General

Application

Surface Mount Brick with Leads

Catalog Number

HBL11W100C

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Indicator(s) Type

Green Status LED, Audible Alarm

Item Type

Wired-In Branch Panel Protection

Material

Steel

Material - Mounting Hardware

Mounting Screws

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Green Status LED’s, Audible Alarm, Dry Contacts
  • Electrical - Surge Current per Phase - 100kA
  • Environmental - Operating Temperature - -40ºF to 140ºF (-40ºC to 60ºC)
  • Mechanical - Terminal Accommodation - #10 AWG 18.0" Wire Leads

Response Time

5

Series

Wired-In Panels

Specifications

  • Dimensions - 3.1"D x 9.9"W x 4.8"H
  • Frequency - 50/60 Hz
  • NEMA - Type 4X
  • Warranty - 10 year
  • Weight - 4.78 lbs

Type

100kA

UPC

783585120911

Dimensions

Display Size

100kA Peak

Electrical Ratings

Connectivity

Leads

Frequency Rating

60 Hz

Phase

Three Phase

Voltage Rating

Delta 600 VAC

Voltage Rating Description

600 VAC Delta

Certifications And Compliance

Industry Standard(s)

cULus UL1449-3Rd Edition Type 2 Spd