HUBBELL CANADA
Image of R1S400 Rigid Strap 1 Hole Steel 4.00 In., R1S400
Image of R1S400 Rigid Strap 1 Hole Steel 4.00 In., R1S400

Rigid Strap 1 Hole Steel 4.00 In., R1S400

Brand: TradeSelect

Catalog ID: R1S400

RIGID STRAP 1 HOLE STEEL 4.00IN

Trade size: 4" (103), Case Quantity: 25

Product details

General

Application

Used to mount EMT conduit

Catalog Number

R1S400

Material

Steel

Type

One hole strap

UPC

626463033135

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Resources and downloads