
Brand: Burndy
Catalog ID: RYA28UCR
Application
FOR ALUMINUM OR COPPER FOR USE WITH TYPE RDM-28 URD MOLE
Catalog Number
RYA28UCR
Connector Type
Terminal
Die Index
249;K-840
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Rubber
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
1
Plated
N
Plating Type
Unplated
Sub Brand
TAP KITS, MOLE
Trade Name
MOLE™
Type
RYA-UCR
UPC
781810181959
UPC 14 Digit GTIN
00781810181959
Dimension - B Length inch
1.62 in
Dimension - D inch
0.91 in
Dimension - Length Overall inch
2.74 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1-11/16
Package Height
Package Length
Package Weight
Package Width
Conductor - AL Str Size
4/0 AWG;250 kcmil
Conductor - AL Str Size Range
4/0 AWG-250 kcmil
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
1
Carton Quantity
9
Pallet Quantity
2160