
Brand: Burndy
Catalog ID: SC4
Application
For Used In Indoors Or Outdoors Applications, KS17
Catalog Number
SC4
Connector Type
Split Bolt
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Sub Brand
SERVIT COVER
Temperature Rating
194
Trade Name
SERVIT®
Type
SC
UPC
781810042502
UPC 14 Digit GTIN
00781810042502
Dimension - Height mm
0 mm
Package Height
Package Length
Package Weight
Package Width
Conductor Size
8-4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
Split Bolt
Carton Quantity
100
Pallet Quantity
9100