HUBBELL CANADA
Image of SSLS1SARL Signal-QuickTM Solid State Limit Switch, 12mm, Side Rotary Adjustable Lever
Image of SSLS1SARL Signal-QuickTM Solid State Limit Switch, 12mm, Side Rotary Adjustable Lever
Discontinued

Signal-QuickTM Solid State Limit Switch, 12mm, Side Rotary Adjustable Lever

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SSLS1SARL

Signal-QuickTM Solid State Limit Switch, 12mm, Side Rotary Adjustable Lever

  • 12mm
  • Side Rotary Adjustable Lever

Product details

General

Application

Sensor Mounting

Catalog Number

SSLS1SARL

Color

Black

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Limit Switch

Material

Steel

UPC

783585711072

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10