Brand: Killark
Catalog ID: SLB-7
Service conduit slanted design feature offers a great approach in feeding conductors. This series is available in copper-free aluminum, with superior corrosive protected electro-statically applied paint.
Application
Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.
Catalog Number
SLB-7
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
SLB
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936590073
Dimensions
8 in x 7 in x 4 in
Gross Weight with Packaging
2.93
Height
4 in
Hub Size
2-1/2"
Length
8 in
Width
7 in
CSA File Number
LR11852
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698
Carton Quantity
4