HUBBELL CANADA
EZS4016A2T - HID 400W 600V High Pressure Sodium with Trunnion Mount
Image of EZS4016A2T EZS4016A2T - HID 400W 600V High Pressure Sodium with Trunnion Mount
Discontinued

EZS4016A2T - HID 400W 600V High Pressure Sodium with Trunnion Mount

Brand: Killark

Catalog ID: EZS4016A2T

HID 400W 600V High Pressure Sodium with Trunnion Mount

  • Trunnion mounted–Trunnion yoke of 316 grade stainless steel attaches via mounting blocks to fixture ballast housing
  • Factory sealed–No external seal needed
  • Corrosion resistant–Fixture of copper-free aluminum die cast construction. Baked powder epoxy finish, electro-statically applied. Exposed hardware of 316 grade stainless steel
  • Accessories–Guards, reflectors and mounting hardware available. Must be ordered separately.

General

Catalog Number

EZS4016A2T

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Optic Type

Glass Globe - Clear

Series

EZ Series

UPC

783936039145

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

400 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA