HUBBELL CANADA
SPIKESHIELD 120KA Branch Panel Surge Protector 240/120V Delta
Image of HBL6P120B SPIKESHIELD 120KA Branch Panel Surge Protector 240/120V Delta
Image of HBL6P120B SPIKESHIELD 120KA Branch Panel Surge Protector 240/120V Delta
Discontinued

SPIKESHIELD 120KA Branch Panel Surge Protector 240/120V Delta

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6P120B

Surge Protective Devices, SPIKESHIELD Branch Panel Protection, 120KA 240/120V Delta

  • LED and audible alarm status indicator
  • Sine wave tracking provides uniform clamping
  • Fault-current fusing prevents excessive panel damage
  • Thermal fusing Thermal fuse prevents the MOVs from overheating

Thermal Fusing, Diagnostic Switches, Surge Counter, NEMA 3R, NEMA 12

General

Application

Complete Panel

Catalog Number

HBL6P120B

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Indicator(s) Type

Red and Green LEDs, Audible Alarm

Item Type

Service and Branch Panel Protection

Material

Steel

Material - Mounting Hardware

Mounting Screws

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Red & Green LED’s, Diagnostic Test Switches, Dry Contacts, Audible Alarm, Surge Counter
  • Electrical - Surge Current per Phase - 120kA
  • Environmental - Operating Temperature - -40ºF to 149ºF (-40ºC to 65ºC)
  • Mechanical - Terminal Accommodation - #12 AWG to #2 AWG

Response Time

5

Specifications

  • Dimensions - 7.0"D x 14.0"W x 16.0"L
  • Frequency - 50/60 Hz
  • NEMA - 3R/12 Metallic
  • Warranty - 10 year
  • Weight - 21.8 lbs

UPC

783585120706

Dimensions

Display Size

120kA Peak

Electrical Ratings

Connectivity

Wire Lugs

Frequency Rating

60 Hz

Phase

Three Phase

Voltage Rating

240/120V AC Delta Split Phase kV

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

cULus UL1449-3Rd Edition Type 2 Spd

Operational

Indicator(s) Type

Red and Green LEDs, Audible Alarm

Operating Temperature

-40 Degrees F to 149 Degrees F (-40 C to 65 C)

Performance

  • Electrical - Diagnostics - Red & Green LED’s, Diagnostic Test Switches, Dry Contacts, Audible Alarm, Surge Counter
  • Electrical - Surge Current per Phase - 120kA
  • Environmental - Operating Temperature - -40ºF to 149ºF (-40ºC to 65ºC)
  • Mechanical - Terminal Accommodation - #12 AWG to #2 AWG

Response Time

5