HUBBELL CANADA
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Twin U Die, Index E

Brand: Burndy

Catalog ID: UE

Butting U Die, Index E.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index E

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UE

Crimp Force Capacity

12 ton

Die Index

E

Die Type

U Die

Type

Die

UPC

781810627051

UPC 14 Digit GTIN

00781810627051

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Package Contents

Die only

Resources and downloads