HUBBELL CANADA
Image of 09CD60 Stainless Steel Twin L Die, Index 09CD

Stainless Steel Twin L Die, Index 09CD

Brand: Burndy

Catalog ID: 09CD60

L Die, Index 09CD.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 09CD

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

09CD60

Crimp Force Capacity

60 ton

Die Index

09CD

Die Type

L Die

Type

Die

UPC

621945435971

UPC 14 Digit GTIN

00621945435971

Dimensions

Weight

1.87 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891