Brand: TradeSelect
Catalog ID: 3004MSB
Gangable device boxes offer the option of constructing a box to hold two or more devices, Plaster ears allow box to be used in rework applications
Application
Steel stud boxes are used in Commercial, Residential and Industrial construction.
Bracket Setback
0.4375
Bracket Type
MSB, for Steel Stud
Catalog Number
3004MSB
Color
Drawn or Welded
Welded
Gangable
Yes
Knockouts
4 x 1/2 in
Knockouts - Bottom
2 x 1/2in
Knockouts - End
2 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463000694
Wiring System
Conduit
Actual Depth
3 in
Raised Ground
Yes
Weight
0.68 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
20
Pallet Quantity
900