HUBBELL CANADA
Stereo Jack, Snap-Fit, 1/4", Keystone, Snap-Fit, Gray
Image of SF14SJGY Stereo Jack, Snap-Fit, 1/4", Keystone, Snap-Fit, Gray

Stereo Jack, Snap-Fit, 1/4", Keystone, Snap-Fit, Gray

Brand: Hubbell Premise Wiring

Catalog ID: SF14SJGY

Stereo Jack, Snap-Fit, 1/4", Keystone, Snap-Fit, Gray

  • Stereo Jack
  • Snap-Fit
  • 1/4"
  • Keystone
  • Snap-Fit

Standard Product

General

Application

Snap-Fit 1/4" Stereo Jack

Catalog Number

SF14SJGY

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

1/4"

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620287676

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25