Brand: Burndy
Catalog ID: NNTR46A46A
Application
Substation
Catalog Number
NNTR46A46A
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Type
Bolted Tees
UPC
781810004081
UPC 14 Digit GTIN
00781810004081
Dimension - B Length fraction
4-3/8 in
Dimension - Height fraction
3-3/4 in
Dimension - Height inch
3.69 in
Dimension - Height mm
93.7 mm
Dimension - Length BB inch
4.38 in
Dimension - Width inch
3.75 in
Dimension - Width mm
95 mm
Conductor - ACSR Str Run
1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil
Conductor - ACSR Str Run Range
1113 (54/19) Finch kcmil-1431 (54/19) Plover kcmil
Conductor - ACSR Str Tap
1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil
Conductor - ACSR Str Tap Range
1113 (54/19) Finch kcmil-1431 (54/19) Plover kcmil
Conductor - AL Str Run
1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil
Conductor - AL Str Run Range
1250 kcmil-1600 kcmil
Conductor - AL Str Tap
1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil
Conductor - AL Str Tap Range
1250 kcmil-1600 kcmil
Conductor - Connection Combination
Cable to Cable
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1