HUBBELL CANADA
Image of S2GBP486A Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2GBP486A

Two Conductor 18 IN Spacer, 2156 kcmil-2167 kcmil ACSR, 2300 kcmil-2500 kcmil AAC.

  • Streamlined rigid spacer for large range of cables
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S2GBP486A

Installation Torque Recommended in-lb

480 lbs-in

Material

Aluminum Alloy, Cast

UPC

781810146996

UPC 14 Digit GTIN

00781810146996

Dimensions

Dimension - Diameter Max Size inch

1.824 in

Dimension - Diameter Min Size inch

1.737 in

Dimension - Height mm

72.6 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - ACSR Str Size Range

2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil

Conductor - AL Str Size

2300 kcmil;2500 kcmil

Conductor - AL Str Size Range

2300 kcmil-2500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lbs-in

Logistics

Carton Quantity

1