HUBBELL CANADA
Image of NBCR46A34N Substation - Connector
Image of NBCR46A34N Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NBCR46A34N

Substation Connectors

Product details

General

Application

Substation

Catalog Number

NBCR46A34N

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

3 x 3.25 - 4 holes

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

UPC

781810227398

UPC 14 Digit GTIN

00781810227398

Dimensions

Dimension - B Length inch

4.38 in

Dimension - D inch

3.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

188 mm

Dimension - Length Overall inch

7.41 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

3 x 3.25

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

3.66 in

Dimension - Width mm

93 mm

Conductor Related

Conductor - ACSR Str Size

1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil

Conductor - ACSR Str Size Range

1113 (54/19) Finch kcmil-1431 (54/19) Plover kcmil

Conductor - AL Str Size

1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil

Conductor - AL Str Size Range

1250 kcmil-1600 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No