Brand: Hubbell Wiring Device-Kellems
Catalog ID: 02402051
Split Mesh- Lace Closing
Application
Universal Eye
Approx Breaking Strength
2,060 lbs
Catalog Number
02402051
Color
Stainless Steel
Construction
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Specifications
Style
Split Mesh, Lace Closing
Type
Universal Eye
UPC
783585340388
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63"-.74" (1.60-1.88)
EU RoHS Indicator
Yes
Industry Standard(s)
CSA Certified
Approx Breaking Strength
2,060 lbs
Carton Quantity
10