HUBBELL CANADA
Image of SNAP2123INA Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Three Way, 20A 120/277V AC, Ivory, North American
Image of SNAP2123INA Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Three Way, 20A 120/277V AC, Ivory, North American
play
SNAPConnect Devices
play
SNAPConnect Devices

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Three Way, 20A 120/277V AC, Ivory, North American

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP2123INA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Three Way, 20A 120/277V AC, Ivory, North American

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Self-grounding staple assures continuity to wall box

SNAP Connect, Self-grounding

Product details

General

Action

SPDT

Application

General Purpose

Catalog Number

SNAP2123INA

Color

EU RoHS Indicator

No

Item Type

Three Way Style Line Decorator Switch

Material

Thermoplastic

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector

Series

SnapConnect Devices

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Rocker Material - Thermoplastic
  • Terminals - Brass
  • Top Material - Thermoplastic, Red

Style

Three Way

Type

Rocker/Decorator

UPC

783585189857

Dimensions

Dimensions

4.28 in x 1.44 in x 1.54 in

Height

1.54 in

Length

4.28 in

Width

1.44 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Media

Videos

play
SNAPConnect Devices
play
SNAPConnect Devices