Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPEXT4
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Catalog Number
S1SPEXT4
Color
Construction
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Item Type
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Single 20A, 125V Receptacle
Specifications
Type
UPC
783585371788
Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Opening for (2) Extron Single AAP Adapter Plates and (2) Flush Hubbell Keystone Jacks, Single 20A, 125V Receptacle
Carton Quantity
10