HUBBELL CANADA
Image of T144 T144, Uninsulated Ring Terminal For 16 - 14 AWG
Image of T144 T144, Uninsulated Ring Terminal For 16 - 14 AWG

T144, Uninsulated Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: T144

Uninsulated Ring Terminal For 16 - 14 AWG.

T144.

Product details

General

Catalog Number

T144

Connector Type

Ring Terminal

Feature - Barrel Style

Chamfered

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810722329

UPC 14 Digit GTIN

00781810722329

Dimensions

Dimension - Bolt Size fraction

#3 - #4

Dimension - Hole Size fraction

3/25

Dimension - Hole Size inch

0.12 in

Dimension - L Length Overall mm

17

Dimension - Length Overall inch

0.66 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

9/32

Dimension - Stud Size inch

#3 - #4

Dimension - Z (inch)

0.28 in

Conductor Related

Conductor Range

#20 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Pallet Quantity

99999