HUBBELL CANADA
Image of TAF-100 TAF-100 - 1" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement for EMT Conduit
* Representative image
Image of TAF-100 TAF-100 - 1" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement for EMT Conduit

TAF-100 - 1" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement for EMT Conduit

Brand: Killark

Catalog ID: TAF-100

1" Hub, ZA12 Zinc Alloy Casted Expansion Fitting With 4" Linear Movement for EMT Conduit

TAF Expansion Series compensates for linear movement between two conduit joints in runs of EMT (electrical magnetic tubing) conduit. This series provides maximum 4” conduit movement (2” in either direction). Aids in preventing damaged conduit runs caused by temperature fluctuations and structural variations by assisting in movement

Product details

General

Catalog Number

TAF-100

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc Alloy, ZA12

Series

TAF

Type

UPC

783936155715

Dimensions

Hub Size

1"