HUBBELL CANADA
Image of TB81009 TB81009 - Discontinued Sub TB75A011 or TB75A017C
Discontinued

TB81009 - Discontinued Sub TB75A011 or TB75A017C

Brand: Acme Electric

Catalog ID: TB81009

Collection name: Legacy ICTs

Legacy Industrial Control Transformer - Open Core & Coil, 240/480/600 - 100/120V, 75VA

  • Substitute new ICT TB75A011 or TB75A017C
  • Series parallel connecting links save time and costs
  • Mounting plate adapts to various mounting dimensions
  • Molded terminal blocks allow easy ring terminal installation
  • Optional secondary fuse kit available - PL112700

General

Catalog Number

TB81009

Fuse Holder

PL112700

Material Type

ZFIN

Max Temperature Rise

80 Degrees Celsius

Mounting Type

Floor

Product Category

Industrial Control Transformer

Secondary Voltage

90/110 X 95/115 X 100/120 V

UL Insulation Class

130°C

UPC

047503350195

Winding Material

CU

Dimensions

Dimensions

4.9 in x 3 in x 2.7 in

Height

2.7 in

Length

4.9 in

Weight

4 lb

Width

3 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

220/440/550 X 230/460/575 X 240/480/600 V

Secondary Voltage

90/110 X 95/115 X 100/120 V

Certifications And Compliance

CSA Standard

C22.2 No 66

UL Insulation Class

130°C

UL Standard

UL 506

Operational

Max Temperature Rise

80 Degrees Celsius