HUBBELL CANADA
TCB14212SK Tinned Copper Ground Bar/Bus Bar
Image of TCB14212SK TCB14212SK Tinned Copper Ground Bar/Bus Bar

TCB14212SK Tinned Copper Ground Bar/Bus Bar

Brand: Burndy

Catalog ID: TCB14212SK

1/4" x 2" x 12", S Hole Pattern, Tinned Copper Ground Bar with insulators and brackets

General

Catalog Number

TCB14212SK

Material

Tinned Copper

UPC

621945495302

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

90